Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
2
Module Documentation
2.2
File Transfer Protocol (FTP) Client Handler
2.2.2
Definition Documentation
2.2.2.5
MAX_SEQUENCE_VALUE
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
32-Bit MDFU Client Library
2.2
File Transfer Protocol (FTP) Client Handler
2.2.1
Module description
2.2.2
Definition Documentation
2.2.2.1
COMMAND_DATA_SIZE
2.2.2.2
FILE_DATA_INDEX
2.2.2.3
FTP_BYTE_INDEX
2.2.2.4
MAX_RESPONSE_SIZE
2.2.2.5
MAX_SEQUENCE_VALUE
2.2.2.6
MAX_TRANSFER_SIZE
2.2.2.7
MIN_TRANSFER_SIZE
2.2.2.8
PACKET_BUFFER_COUNT
2.2.2.9
RETRY_TRANSFER_bm
2.2.2.10
SEQUENCE_BYTE_INDEX
2.2.2.11
SEQUENCE_DATA_SIZE
2.2.2.12
SEQUENCE_NUMBER_bm
2.2.2.13
SYNC_TRANSFER_bm
2.2.2.14
TLV_HEADER_SIZE
2.2.3
Function Documentation
2.2.4
Enumeration Type Documentation
2.2.5
Variable Documentation
2.3
Communication Adapter
3
Field Documentation
4
File Documentation
Microchip Information
2.2.2.5 MAX_SEQUENCE_VALUE
#define MAX_SEQUENCE_VALUE (31U)
Maximum value of the sequence field.