Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
3
Field Documentation
3.6
SERCOM_I2C_SLAVE_OBJ Struct Reference
3.6.2
Field Documentation
3.6.2.5
isRepeatedStart
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Field Documentation
3.1
bl_block_header_t Struct Reference
3.2
bl_command_header_t Struct Reference
3.3
bl_unlock_boot_metadata_t Struct Reference
3.4
ftp_parser_helper_t Struct Reference
3.5
ftp_tlv_t Struct Reference
3.6
SERCOM_I2C_SLAVE_OBJ Struct Reference
3.6.1
Data Fields
3.6.2
Field Documentation
3.6.2.1
callback
3.6.2.2
context
3.6.2.3
isBusy
3.6.2.4
isFirstRxAfterAddressPending
3.6.2.5
isRepeatedStart
4
File Documentation
Microchip Information
3.6.2.5 isRepeatedStart
bool isRepeatedStart