4.9.4 Variables
static volatile com_transfer_state_t comResponseTransferState = NOTHING_TO_SEND
static volatile bool isCommandReadyToProcess = false
static volatile bool areTooManyBytesInCommand = false
static volatile uint16_t maxBufferLength = 0
static volatile uint16_t comResponseBufferIndex = 0U
static uint8_t comResponseBuffer [MAX_RESPONSE_DATA_FIELD+RESPONSE_OFFSET]
static uint8_t * comReceiveBuffer = NULL
static uint16_t * comReceiveBufferIndex = NULL
static volatile com_adapter_result_t comStatus