Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
3
Field Documentation
3.4
ftp_parser_helper_t Struct Reference
3.4.2
Field Documentation
3.4.2.5
responseRequired
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Field Documentation
3.1
bl_block_header_t Struct Reference
3.2
bl_command_header_t Struct Reference
3.3
bl_unlock_boot_metadata_t Struct Reference
3.4
ftp_parser_helper_t Struct Reference
3.4.1
Detailed Description
3.4.2
Field Documentation
3.4.2.1
currentSequenceNumber
3.4.2.2
lastSequenceNumber
3.4.2.3
nextSequenceNumber
3.4.2.4
resendRequired
3.4.2.5
responseRequired
3.5
ftp_tlv_t Struct Reference
3.6
SERCOM_I2C_SLAVE_OBJ Struct Reference
4
File Documentation
Microchip Information
3.4.2.5 responseRequired
bool responseRequired
Flag indicating if a response is required