3.4.1 Detailed Description
Structure containing metadata required to unlock the bootloader.
This structure holds information about the bootloader image version, device identification, payload size, and associated command header. This data is processed as the first block of file data and will not allow memory operations to occur in the core until this data has been validated.