2.7.5.2 FTP_RESPONSE_BUFFER
uint8_t FTP_RESPONSE_BUFFER[MAX_RESPONSE_SIZE][static]
Buffer for storing FTP response data.
This buffer holds the data that will be sent as a response frame to each FTP command. The size of the buffer is defined by MAX_RESPONSE_SIZE.