3.7.1 Detailed Description

A structure to help manage the Type-Length-Value (TLV) data payloads used during the Get Client Info stage.

This structure is used to manage the definition of the TLV data in the Get Client Info response. This type is also used as an input to a function that helps append new data to the response buffer in a more dynamic way.