2.2.2.6 RESPONSE_OFFSET
#define RESPONSE_OFFSET (uint16_t)(LENGTH_PREFIX_SIZE + LENGTH_FIELD_SIZE + FRAME_CHECK_SIZE + RESPONSE_PREFIX_SIZE)
Contains the offset of the response data buffer where actual client response starts after the length, checksum and prefix fields.