2.7.2.1 COMMAND_DATA_SIZE
#define COMMAND_DATA_SIZE (1U)
Length of the command data field in bytes.
MISRA C:2012 Deviation Advisory: misra-c2012- 2.4
Justification: This rule will not be followed for the code clarity. MISRA C:2012 Deviation Advisory: misra-c2012- 2.3 Justification: This rule will not be followed for the code clarity.