Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
4
File Documentation
4.1
source/com_adapter/i2c/com_adapter.c File Reference
4.1.7
Variable Documentation
4.1.7.5
comResponseBufferIndex
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Data Structure Documentation
4
File Documentation
4.1
source/com_adapter/i2c/com_adapter.c File Reference
4.1.1
Functions
4.1.2
Macros
4.1.3
Enumerations
4.1.4
Variables
4.1.5
Detailed Description
4.1.6
Function Documentation
4.1.7
Variable Documentation
4.1.7.1
areTooManyBytesInCommand
4.1.7.2
comReceiveBuffer
4.1.7.3
comReceiveBufferIndex
4.1.7.4
comResponseBuffer
4.1.7.5
comResponseBufferIndex
4.1.7.6
comResponseTransferState
4.1.7.7
comStatus
4.1.7.8
isCommandReadyToProcess
4.1.7.9
maxBufferLength
4.2
source/com_adapter/spi/com_adapter.c File Reference
4.3
source/com_adapter/uart/com_adapter.c File Reference
4.4
source/com_adapter/i2c/com_adapter.h File Reference
4.5
source/com_adapter/spi/com_adapter.h File Reference
4.6
source/com_adapter/uart/com_adapter.h File Reference
4.7
source/core/bl_app_verify.c File Reference
4.8
source/core/bl_app_verify.h File Reference
4.9
source/core/bl_config.h File Reference
4.10
source/core/bl_core.c File Reference
4.11
source/core/bl_core.h File Reference
4.12
source/core/bl_image_manager.c File Reference
4.13
source/core/bl_image_manager.h File Reference
4.14
source/core/bl_memory.c File Reference
4.15
source/core/bl_memory.h File Reference
4.16
source/core/bl_result_type.h File Reference
4.17
source/core/ftp/bl_ftp.c File Reference
4.18
source/core/ftp/bl_ftp.h File Reference
Microchip Information
4.1.7.5 comResponseBufferIndex
volatile uint16_t comResponseBufferIndex = 0U[static]
Rev: c