2.2.1.2 Enumerations
enum com_transfer_state_t { NOTHING_TO_SEND = 0U, SENDING_LENGTH = 1U, SENDING_RESPONSE = 2U }
Contains codes for the return values for the transfer state of the bootloader communication adapter layer.
enum com_adapter_result_t { COM_PASS = 0xE7U, COM_FAIL = 0xC3U, COM_INVALID_ARG = 0x96U, COM_BUFFER_ERROR = 0x69U, COM_BUSY = 0x18U, COM_TRANSPORT_FAILURE = 0x3CU, COM_SEND_COMPLETE = 0x7EU, COM_PASS = 0xE7U, COM_FAIL = 0xC3U, COM_INVALID_ARG = 0x96U, COM_BUFFER_ERROR = 0x69U, COM_BUSY = 0x18U, COM_TRANSPORT_FAILURE = 0x3CU, COM_SEND_COMPLETE = 0x7EU, COM_PASS = 0xE7U, COM_FAIL = 0xC3U, COM_INVALID_ARG = 0x96U, COM_BUFFER_ERROR = 0x69U, COM_BUSY = 0x18U, COM_TRANSPORT_FAILURE = 0x3CU, COM_SEND_COMPLETE = 0x7EU }
Contains codes for the return values of the bootloader communication adapter layer APIs.