2.1.3.3 BL_CheckForcedEntry()
bool BL_CheckForcedEntry (void )
Checks the software entry flags for a forced entry into Bootloader mode.
True - The first four addresses of RAM contain the BL_SOFTWARE_ENTRY_PATTERN False - The first four addresses of RAM do not contain the BL_SOFTWARE_ENTRY_PATTERN |
Note:
This function can be updated to check any forced entry mechanism. For example, utilizing a switch to enter the bootloader at start-up.