3.5.1 Detailed Description

A structure to help manage the reception of the commands, sending responses, and frame validation logic of the FTP Handler.

This structure is used to manage indexes and track the various sequence numbers involved in FTP command/response logic, maintain the flags indicating whether a response or resend is required as well as maintain any additional data flags needed.