4.7.1 Functions
static void CRC32_Calculate (uint32_t startAddress, uint32_t length, uint32_t *crc)
Calculates the CRC32 checksum for a specified memory region.
static bl_result_t CRC32_Validate (uint32_t startAddress, uint32_t length, uint32_t crcAddress)
Validates the CRC32 checksum for a specified memory region.
bl_result_t BL_ImageVerify (void)
Performs a verification sequence on the staging area image memory space.
bl_result_t BL_ImageVerifyById (uint8_t installLocationId)
Performs a verification sequence on the given application image memory space.