Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
2
Module Documentation
2.2
I2C Communication Adapter
2.2.3
Function Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
32-bit Microchip Device Firmware Update (MDFU) Client Library
2.2
I2C Communication Adapter
2.2.1
Module description
2.2.2
Definition Documentation
2.2.3
Function Documentation
2.2.3.1
COM_FrameSet()
2.2.3.2
COM_FrameTransfer()
2.2.3.3
COM_Initialize()
2.2.4
Enumeration Type Documentation
2.3
SPI Communication Adapter
2.4
UART Communication Adapter
2.5
Image Manager for 8-bit MDFU Client
2.6
Memory Helper
2.7
File Transfer Protocol (FTP) Client Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.2.3 Function Documentation
Rev: d