4.7 source/core/bl_app_verify.c File Reference
Contains APIs to support verification of the application image space.
#include <stdint.h> #include <stdbool.h> #include "bl_app_verify.h" #include "bl_config.h" #include "bl_image_manager.h" #include "bl_sha256.h" #include "../../../peripheral/nvmctrl/plib_nvmctrl.h" #include "../../../peripheral/dsu/plib_dsu.h" #include "../../../peripheral/pac/plib_pac.h" #include "../../../library/cryptoauthlib/atca_basic.h" #include "../../../library/cryptoauthlib/atca_iface.h" #include "../../../library/cryptoauthlib/atca_status.h" #include "../../../library/cryptoauthlib/calib/calib_basic.h"