Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
2
Module Documentation
2.7
File Transfer Protocol (FTP) Client Handler
2.7.4
Enumeration Type Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
32-bit Microchip Device Firmware Update (MDFU) Client Library
2.2
I2C Communication Adapter
2.3
SPI Communication Adapter
2.4
UART Communication Adapter
2.5
Image Manager for 8-bit MDFU Client
2.6
Memory Helper
2.7
File Transfer Protocol (FTP) Client Handler
2.7.1
Module description
2.7.2
Definition Documentation
2.7.3
Function Documentation
2.7.4
Enumeration Type Documentation
2.7.4.1
ftp_abort_code_t
2.7.4.2
ftp_command_t
2.7.4.3
ftp_image_state_t
2.7.4.4
ftp_response_status_t
2.7.4.5
ftp_transport_failure_code_t
2.7.4.6
tlv_type_code_t
2.7.5
Variable Documentation
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.7.4 Enumeration Type Documentation
Rev: d