3.3.2.1 applicationId
bl_footer_data_t::applicationId
Contains the identifier for the application. The high byte identifies where the image can be executed from (0x00 in most cases). The low byte identifies the image space where it will be stored.
bl_footer_data_t::applicationId
Contains the identifier for the application. The high byte identifies where the image can be executed from (0x00 in most cases). The low byte identifies the image space where it will be stored.
Rev: d