3.2.3 Transport Keys
The SHA106 includes an internal hardware set of keys that is used for secure personalization (i.e., transport keys). The values of the hardware keys are kept secret and are made available only to qualified customers upon request to Microchip. Microchip also offers secure personalization services through the Trust Platform provisioning services. Contact your local Microchip Sales Office for more information on such services.