Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Device:

SHA106: Cryptographic Co-processor with Secure Hardware-based Key Storage

Package Options MC 2-Pad VSFN 2.0 x 2.35mm Contact package
Temperature Option V Extended Industrial Temperature Range. -40℃ to 105℃
I/O Type CZ Single Wire Interface
Tape and Reel Options B Bulk units in Canister
Examples:
  • SHA106-MCVCZ-B: 2-Pad VSFN Contact package, Singe-Wire, Bulk, 10,000 devices per canister.
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package.
  2. Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.