1.1 Use Cases
SHA106 is a member of the Microchip CryptoAuthentication family of high-security cryptographic devices that combine world class hardware-based key storage with hardware cryptographic accelerators to implement authentication.
SHA106 has a command set that allows for its usage in multiple symmetric key applications. The primary uses include the following:
- Accessory/Disposable Authentication
Allows for authentication of accessory and/or disposable system components. For disposable components, the use may be restricted through the use of a monotonic counter.
- Challenge/Response authentication – Requires a SHA104 on the accessory/disposable side only. SHA104 will be provisioned with a symmetric key, host firmware will embed one or several challenge/response pair(s).
- Shared Key authentication – Requires integrating a SHA104 on the accessory/disposable and an SHA105 on the host side – both Secure Element will be provisioned with the same symmetric key.
- Diversified Key authentication – Requires integrating a SHA104 on the accessory/disposable and a SHA105 on the host side. SHA104 will be provisioned with a unique symmetric key derived from a root symmetric key and the SHA104 unique serial number. SHA105 will be provisioned with the root symmetric key.
- Ecosystem Control and Anti-Counterfeiting
Validates that a system or component is authentic and came from the OEM shown on the nameplate.