3.3.1 DC Parameters: Single-Wire Interface – Parasitic Power Mode
| Parameter | Sym. | Min. | Typ. | Max. | Units | Conditions |
|---|---|---|---|---|---|---|
| Ambient Operating Temperature | TA | -40 | — | +105 | ℃ | — |
| Max. I/O Voltage(1) | VPUP | 2.5 | — | 5.5 | V | RPUP must be chosen such that VPUP – RPUP*ICC ≥ 2.0V |
| Output Low Voltage | VOL | — | — | 0.4 | V | When the device is in Active mode, VPUP = 2.5V to 3.6V for output-low current = 8.0 mA |
| Input Low Leakage(3) | IIL | -200 | — | 200 | nA | VIN = GND |
| Input Low Threshold | VIL1 | -0.5 | — | 0.3*VSIO | V | CMOSen =
1 |
| Input High Threshold | VIH1 | 0.7*VSIO | — | VSIO+0.5 | V | CMOSen =
1 |
| Sleep Current(2) | ISLEEP | — | 130 | 325(4) | nA |
When the device is in Sleep mode, VSIO ≤ 3.6V, I/O at GND TA ≤ +55°C |
| — | 130 | 500 | nA |
When the device is in Sleep mode, VSIO ≤ 3.6V, I/O at GND Full Temperature Range | ||
| — | 130 | 1000 | nA |
When the device is in Sleep mode. Over full VSIO and temperature range. | ||
| Current Consumption in I/O Mode | II/O | — | 80 | 250 | µA | Waiting for I/O |
| Bus Capacitance | CBUS | — | — | 500 | pF | — |
| Theta JA(5) | ƟJA | — | 173.8 | — | °C/W | 2-PAD VSFN |
Note:
- Single-Wire voltage (VPUP) must never be greater than the maximum VPUP operating voltage.
- For the lowest system current, the SI/O signal must be driven to VPUP by the host or allowed to be pulled up by the pull-up resistors.
- Input High leakage can not be measured because the device and decoupling capacitor is charged via the SI/O signal.
- This condition is characterized but not production tested.
- The Theta-JA for this package is applicable when the device is soldered to a board. Typically this package is not mounted this way.