5 Repairs and Enhancements
v2.0.0 Updates:
| Type of Change | Issue ID | Description | Device Affected |
|---|---|---|---|
| Improvement | M8EX-303 | MCC Content Manager Compatibility warning added -> ADC Example: 2.0.0 Requires “ADC” version 5.0.0. | All supported devices |
| Bug Fix | M8EX-306 | Fixes breaking changes to ADCC Example, introduced by ADC v5.0.0 PLIB, example now updated to use this version. | All supported devices |
| Improvement | M8EX-309 | MCC Builder: Instructions and context help now updated to show the use of the new Builder. | All supported devices |
| Improvement | M8EX-307 | Timer Driver now used -> Simplifying timer configuration for callback implementations. | All supported devices |
| Improvement | M8EX-310 | Context help as a standalone document, so it is easier related configuration help. | All supported devices |