The pillbox alarm application allows the user to set up to four different daily alarm
times, as reminders to take pills at required times. To set up the current time and the alarm
times, the user must place the SET/RUN slide switch in the SET position. As shown in the
photograph below, an Organic Light-Emitting Diode (OLED) display and four pushbuttons are used
to implement a simple interface for adjusting the alarms. Figure 2-1. Photograph of the Pillbox Alarm
Software Running on the P4 BoardAfter alarm setup is complete, the user places the SET/RUN slide switch in the RUN
position and the OLED display is shut off to conserve power. When an alarm occurs, a
piezoelectric buzzer generates a pulsating sound and the LED associated with that alarm
flashes until the adjacent pushbutton is pressed to reset the alarm.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.