6.3 Temperature Specifications

ParametersSymbolMin.Typ.Max.UnitsConditions
Temperature Ranges
Operating Junction Temperature RangeTJ-40+125°CSteady State
Storage Temperature RangeTA-65+150°C
Maximum Junction TemperatureTJ+150°CTransient
Package Thermal Resistances
Thermal Resistance Junction to Ambient (Note 1)RθJA61.1°C/W
Thermal Resistance Junction to Case (Note 1)RθJC76.4°C/W
Thermal Resistance Junction to Top of Package (Note 1)ΨJT2.4°C/W
Thermal Resistance Junction to Board (Note 1)RθJB21.8°C/W
Thermal Resistance Junction to Board Characterization Parameter (Note 1)ΨJB15.8°C/W
Note:
  1. Simulated on the MCP16364/5/6 Evaluation Board EV61A73A, a 50 mm x 50 mm, 1 oz, 2-layer PCB.