9 Typical Application Circuits
Component | Value | Manufacturer | Part Number | Comment |
---|---|---|---|---|
CIN | 10 µF | TDK Corporation | C5750X7S2A106M | Ceramic Capacitor, 10 µF, 100V, X7S, 2220 |
COUT | 2 x 10 µF | TDK Corporation | C3216X7R1C106M160AC | Ceramic Capacitor, 10 µF, X7R, 16V, 1206 |
L1 | 5.6 µH | Würth Elektronik | 7440700056 | 5.6 µH, 2.6A, 56 mΩ Shielded Tiny Power Inductor |
FW Diode | PMEG6010ER | NXP Semiconductors | PMEG6010ER | Schottky Diode, 60V, 1A, SOD-323 |
CBOOST | 100 nF | KEMET | C0603X104K4RACTU | Ceramic Capacitor, 0.1 µF, 16V, 10%, X7R, SMD, 0603 |
Component | Value | Manufacturer | Part Number | Comment |
---|---|---|---|---|
CIN | 10 µF | TDK Corporation | C5750X7S2A106M | Ceramic Capacitor, 10 µF, 100V, X7S, 2220 |
COUT | 2 x 10 µF | TDK Corporation | C3216X7R1E106M160AB | Ceramic Capacitor, 10 µF, 25V, X7R, 1206 |
L1 | 15 µH | Würth Elektronik | 744071150 | 15 µH, 2.8A, 55 mΩ Shielded Tiny Power Inductor |
FW Diode | PMEG6010ER | NXP Semiconductors | PMEG6010ER | Schottky Diode, 60V, 1A, SOD-323 |
CBOOST | 100 nF | KEMET | C0603X104K4RACTU | Ceramic Capacitor, 0.1 µF, 16V, 10%, X7R, SMD, 0603 |
DZ | 7.5V Zener | Diodes Incorporated® | MMSZ5236BS-7-F | Zener Diode, 7.5V, 200 mW, SOD-323 |
CBD | 0.1 µF | TDK Corporation | C1608X7R1H104K080AA | Ceramic Capacitor, 0.1 µF, 50V, X7R, 0603 |