Description
The MCP16364/5/6 family of devices are highly integrated, high-efficiency, fixed-frequency, step-down DC-DC converters in a compact 8-lead 3 mm x 3 mm VDFN package that operates from input voltage sources up to 48V. Integrated features include a high-side switch, fixed-frequency Peak Current Mode Control, Internal Compensation, Power Good, Peak Current Limit and Overtemperature Protection. The MCP16364/5/6 provides all the active functions for local DC-DC conversion, with fast transient response and accurate regulation.
High efficiency conversion is achieved by integrating the current-limited, high-speed N-Channel MOSFET and associated drive circuitry. High switching frequency minimizes the size of external filtering components resulting in a small size solution.
The MCP16364/5/6 can supply 1A of continuous current while regulating the output voltage from 2.0V to 24V. An integrated, high-performance peak current mode control architecture keeps the output voltage tightly regulated, even during input voltage steps and output current transient conditions that are common in power systems.
The MCP16364 is capable of running in PFM/PWM mode. It switches in PFM mode for light load conditions and for large step-down conversion ratios. This results in a higher efficiency over all load ranges.
By comparison, the MCP16365 runs in PWM-only mode and is recommended for applications where the low-frequency component associated with the PFM mode of operation is not desirable.
Besides the two aforementioned options, the MCP16366 is designed for EMI constrained applications where reduced peak emissions are required. This is achieved by sweeping the switching frequency over a 10% range above the 2.2 MHz nominal value.
Output voltage is set with an external resistor divider. The Power Good output pin will go from logic-low to logic-high (through an external pull-up resistor) when the output voltage is within 93% of the nominal set point. The EN input is used to turn the device on and off. While off, only a few micro-amps of current are consumed from the input.
The MCP16364/5/6 is offered in a space-saving 8-lead 3 mm x 3 mm VDFN wettable flanks surface mount package.
The MCP16364/5/6 also passes automotive AEC-Q100 reliability testing.