38.4.6 Thermal Characteristics
| Symbol | Description | Typ. | Units | Conditions |
|---|---|---|---|---|
| θJA | Thermal Resistance Junction to Ambient (Thermal simulation, no airflow) | 57.096 | °C/W | 28-pin SPDIP package (SP) |
| 45.996 | °C/W | 28-pin SOIC package (SO) | ||
| 54.496 | °C/W | 28-pin SSOP package (SS) | ||
| 36.548 | °C/W | 28-pin VQFN package (STX) | ||
| 33.61 | °C/W | 32-pin VQFN package (RXB) | ||
| 53.221 | °C/W | 32-pin TQFP package (PT) | ||
|
Note:
| ||||