19.5.1 Interrupt Control
| Name: | INTCTRL |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VDDIO2IE | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – VDDIO2IE VDDIO2 Interrupt Enable
| Value | Description |
|---|---|
| 0 | The VDDIO2 interrupt is disabled |
| 1 | The VDDIO2 interrupt is enabled |