35.5.3 Status
| Name: | STATUS |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STATE | CROSSIF | ||||||||
| Access | R | R/W | |||||||
| Reset | 0 | 0 |
Bit 4 – STATE ZCD State
Bit 0 – CROSSIF Cross Interrupt Flag
This bit is the zero-cross interrupt flag. Writing this bit to
‘1’ will clear the interrupt flag. Writing this bit to
‘0’ will have no effect.