24.2 Overview
The 16-bit Timer/Counter type B (TCB) capabilities include frequency and waveform generation and input capture on event with time and frequency measurement of digital signals. The TCB peripheral consists of a base counter and control logic that can be set in one of eight different modes, each providing unique functionality. The base counter is clocked by the peripheral clock with optional prescaling.