5.1 Power Domains
The AVR DD Family of devices has several power domains with the
following power supply pins:
| VDD |
Powers I/O lines, XOSCHF and the internal voltage regulator |
| VDDIO2 | Powers I/O lines, optionally at a different voltage from VDD |
The ground pins, GND, are common to VDD and VDDIO2.
A subset of the device I/O pins can be powered by VDDIO2. This power domain is independent of VDD. Refer to the MVIO - Multi-Voltage I/O section for further information.
For recommendations on layout and decoupling, refer to the Hardware Guidelines section.