17.3.1 EVSYS Pin Position
| Name: | EVSYSROUTEA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EVOUTF | EVOUTD | EVOUTA | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 5 – EVOUTF Event Output F
This bit controls the pin position for event output F.
| Value | Name | Description |
|---|---|---|
0 | DEFAULT | EVOUT on PF2 |
1 | ALT1 | EVOUT on PF7 |
Bit 3 – EVOUTD Event Output D
This bit controls the pin position for event output D.
| Value | Name | Description |
|---|---|---|
0 | DEFAULT | EVOUT on PD2 |
1 | ALT1 | EVOUT on PD7 |
Bit 0 – EVOUTA Event Output A
This bit controls the pin position for event output A.
| Value | Name | Description |
|---|---|---|
0 | DEFAULT | EVOUT on PA2 |
1 | ALT1 | EVOUT on PA7 |