1 Memory Overview
The following table shows the memory overview of the entire AVR DD Family, but further documentation describes only the AVR32/16DD28/32 devices.
| Devices |
AVR16DD14 AVR16DD20 AVR16DD28 AVR16DD32 |
AVR32DD14 AVR32DD20 AVR32DD28 AVR32DD32 |
AVR64DD14 AVR64DD20 AVR64DD28 AVR64DD32 |
|---|---|---|---|
| Flash memory | 16 KB | 32 KB | 64 KB |
| SRAM | 2 KB | 4 KB | 8 KB |
| EEPROM | 256B | 256B | 256B |
| User row | 32B | 32B | 32B |