32.5.5 Status
| Name: | STATUS |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPSTATE | CMPIF | ||||||||
| Access | R | R/W | |||||||
| Reset | 0 | 0 |
Bit 4 – CMPSTATE AC State
1’, the OUT signal is high. If this bit is
‘0’, the OUT signal is low. It will have a synchronizer
delay to get updated in the I/O register (three cycles).Bit 0 – CMPIF AC Interrupt Flag
This bit is ‘1’ when the OUT signal matches the
Interrupt Mode (INTMODE) bit field as defined in the ACn.INTCTRL register.
Writing a ‘1’ to this flag bit location will clear the
flag.