4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Device Affected |
|---|---|---|---|
| Bug Fix | M8PD-10382 | Fixed the Error Get API to read the error status of the top unread character in the receive FIFO | All Supported devices |
| Bug Fix | M8PD-12155 | Removed redundant code used to retrieve the last error status in the Read() API | All Supported devices |