3.2.1 Ordering Information
A clarification for the Ordering Information section in the device data sheet has been made, removing all invalid ordering codes.
The updated table is shown below.
| Ordering code | Flash (bytes) | EEPROM (bytes) | SRAM (bytes) | Speed (MHz) | Power supply | Package(1,2,3) | Temp. |
|---|---|---|---|---|---|---|---|
| ATxmega256A3U-AU | 256K + 8K | 4K | 16K | 32 | 1.6 - 3.6V | 64A | -40°C - 85°C |
| ATxmega256A3U-AUR(4) | 256K + 8K | 4K | 16K | ||||
| ATxmega192A3U-AU | 192K + 8K | 2K | 16K | ||||
| ATxmega192A3U-AUR(4) | 192K + 8K | 2K | 16K | ||||
| ATxmega128A3U-AU | 128K + 8K | 2K | 8K | ||||
| ATxmega128A3U-AUR(4) | 128K + 8K | 2K | 8K | ||||
| ATxmega64A3U-AU | 64K + 4K | 2K | 4K | ||||
| ATxmega64A3U-AUR(4) | 64K + 4K | 2K | 4K | ||||
| ATxmega256A3U-MH | 256K + 8K | 4K | 16K | 64M2 | |||
| ATxmega256A3U-MHR(4) | 256K + 8K | 4K | 16K | ||||
| ATxmega192A3U-MH | 192K + 8K | 2K | 16K | ||||
| ATxmega192A3U-MHR(4) | 192K + 8K | 2K | 16K | ||||
| ATxmega128A3U-MH | 128K + 8K | 2K | 8K | ||||
| ATxmega128A3U-MHR(4) | 128K + 8K | 2K | 8K | ||||
| ATxmega64A3U-MH | 64K + 4K | 2K | 4K | ||||
| ATxmega64A3U-MHR(4) | 64K + 4K | 2K | 4K | ||||
| ATxmega256A3U-AN | 256K + 8K | 4K | 16K | 32 | 1.6 - 3.6V | 64A | -40°C - 105°C |
| ATxmega256A3U-ANR(4) | 256K + 8K | 4K | 16K | ||||
| ATxmega192A3U-AN | 192K + 8K | 2K | 16K | ||||
| ATxmega192A3U-ANR(4) | 192K + 8K | 2K | 16K |
Note:
- This device can also be supplied in wafer form. Contact your local Microchip sales office for detailed ordering information.
- Pb-free packaging complies with the European Directive for Restriction of Hazardous Substances (RoHS directive). It is also halide-free and fully Green.
- For packaging information, see “Packaging information”.
- Tape and Reel.
| Package Type | |
|---|---|
| 64A | 64-lead, 14 x 14 mm body size, 1.0 mm body thickness, 0.8 mm lead pitch, thin profile plastic quad flat package (TQFP) |
| 64M2 | 64-pad, 9 x 9 x 1.0 mm body, lead pitch 0.50 mm, 7.65 mm exposed pad, quad flat no-lead package (QFN) |