5.4 Revision 2
Revision 2 is the initially released revision and built with PIC18F47Q10 revision A4.
The CVD feature may not function properly on some of the pins. Contact your local Microchip Field Applications Engineer, distributor, or sales representative for a replacement board to minimize the impact on your product development activities.
The crystal footprint is connected by default, and RC0 and RC1 are disconnected from the edge connector by default.
Revision 2 does not have the Target Power strap, as described in Low-Power Measurement.
The holes along the edge connections are not staggered, as described in Using Pin-Headers. Soldering is required to mount pin headers.
Known issue: Power supply output is limited to 2.3-5.5V.