3.5.2 Software Configuration
No software configuration is required to program and debug the same device mounted on the board.
To program and debug a different microcontroller than the one mounted on the board, configure Microchip Studio to allow an independent selection of devices and programming interfaces.
- Navigate to through the menu system at the top of the application.
- Select the category in the options window.
- Set the Hide unsupported devices option to False.

Info: Microchip Studio allows any microcontroller and interface to be selected when the Hide unsupported devices setting is set to False - also microcontrollers and interfaces not supported by the on-board debugger.