After active power is calibrated, reactive power will use the same calibration parameters.
Three phase voltage and current magnitude can be calibrated at the same time.
Three phase delays can be calibrated simultaneously by power method.
Three phase delays can be calibrated independently by error method.
After the magnitude is calibrated, it will take effect immediately.
After the phase delay is calibrated, it will take effect at the next integration period.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.