Introduction

This document explains how to use the Microchip Metrology library, and it is considered as a complement of the Microchip Metrology data sheet. It describes the calibration procedure as well as other complex features of the library, like the waveform capture.

For more detailed information, refer to the full description of the registers of the Microchip Metrology data sheet.