1.1.1 Current Transformer (CT)
Where:
Kcoil is the CT transformer ratio
GPGA is the ADC current channel gain
RLOAD is the total burden resistance
Example:
If Kcoil = 1000, GPGA = 1 and RLOAD = 3.24 Ohm, then the result is:
Klx = 1000 / (1 * 3.24) = 308.642
The metrology firmware uses uQ22.10 to represent both integer and fractional numbers; therefore, the value to set is:
K_lx = ROUND(308.642 * 2^10) = 0x0004D291