1.6 Creep (Start-up/No load)
The metrology firmware supports start-up/no load by creep features, and four creep thresholds are as follows:
- CREEP_THRESHOLD_I
- CREEP_THRESHOLD_P
- CREEP_THRESHOLD_Q
- CREEP_THRESHOLD_S
Any phase energy with RMS current value less than CREEP_THRESHOLD_I will not be accumulated.
The total active energy is accumulated only when the active energy in a full cycle is greater than CREEP_THRESHOLD_P.
The total reactive energy is accumulated only when the reactive energy in a full cycle is greater than CREEP_THRESHOLD_Q.
The total apparent energy is accumulated only when the apparent energy in a full cycle is greater than CREEP_THRESHOLD_S.
CREEP_THRESHOLD_x ( x = P, Q, or S) is the creep energy (Watt-hour, Var-hour, or VA-hour) in a full cycle (20 ms for 50 Hz, 16.6667 ms for 60 Hz).
The metrology uses Q30 to represent both integer and fractional numbers for CREEP_THRESHOLD_x.
CREEP_THRESHOLD_I is the creep current; it is recommended to be calculated according to the following formula:
Where ICREEP-RMS is the required creep current, the unit is mA. Klx is the current conversion factor of float point.
Example:
If the creep threshold is set to 10 mA, Klx = 617.28396, then:
CREEP_THRESHOLD_I = ROUND(10 / 617.28396 * 220) = 16987 = 0x0000425B