2.4 Application Sequence of Power Offsets and Creeps
This section describes the application sequence for CREEP_I, CREEP_P, CREEP_Q, CREEP_S, POWER_OFFSET_P, POWER_OFFSET_Q, POWER_OFFSET_S, POWER_OFFSET_Px, and POWER_OFFSET_Qx.
The first corrections to be applied are the individual power offsets (POWER_OFFSET_Px and POWER_OFFSET_Qx), which are applied at a 4 kHz rate for each sample.
The remaining corrections are applied each line cycle:
- POWER_OFFSET_S (a correction over the RMS current) is applied.
- CREEP_I, which affects all pulse sources, is applied.
- POWER_OFFSET_P and POWER_OFFSET_Q are applied.
- CREEP_P and CREEP_Q are applied.