Reference Documents

The following reference documents are available on www.microchip.com.

TypeTitleLiterature Number
Data sheet(1)SAMA7D6 SeriesDS60001851
Data sheetSAMA7D6 Series SiPDS60001853
Errata sheetSAMA7D6 Series Silicon Errata and Data Sheet ClarificationDS80001131
Web pageSAM-BA In-System Programmer–
Note:
  1. This application note refers to the following sections in the SAMA7D6 Series data sheet:
    • Boot Strategies
    • Analog-to-Digital Converter (ADC) Controller
    • OTP Memory Controller (OTPC)
    • Electrical Characteristics