2.3 Results
Below are illustrated some logic analyzer captures to show how the four PWM signals look and how the scaling of the duty cycles is created using the amplitude and offset.
Find a bare metal code example for the AVR16EB32 with the same functionality as described in this section here:
Find an MCC-generated code example for the AVR16EB32 with the same functionality as described in this section here: