Available ordering options can be found by: Clicking on one of the following
product page links:
Searching by product name at www.microchipdirect.com Contacting your local sales representative
Table 41-1. Available Product Numbers Ordering Code Flash/SRAM Pin Count Package Type Supply Voltage Temperature Range Carrier Type AVR64DB28-E/SP 64 KB/8 KB 28 SPDIP 1.8-5.5V -40°C to +125°C Tube AVR64DB28-I/SP 64 KB/8 KB 28 SPDIP 1.8-5.5V -40°C to +85°C Tube AVR64DB28-E/SO 64 KB/8 KB 28 SOIC 1.8-5.5V -40°C to +125°C Tube AVR64DB28T-E/SO 64 KB/8 KB 28 SOIC 1.8-5.5V -40°C to +125°C Tape & Reel AVR64DB28-I/SO 64 KB/8 KB 28 SOIC 1.8-5.5V -40°C to +85°C Tube AVR64DB28T-I/SO 64 KB/8 KB 28 SOIC 1.8-5.5V -40°C to +85°C Tape & Reel AVR64DB28-E/SS 64 KB/8 KB 28 SSOP 1.8-5.5V -40°C to +125°C Tube AVR64DB28T-E/SS 64 KB/8 KB 28 SSOP 1.8-5.5V -40°C to +125°C Tape & Reel AVR64DB28-I/SS 64 KB/8 KB 28 SSOP 1.8-5.5V -40°C to +85°C Tube AVR64DB28T-I/SS 64 KB/8 KB 28 SSOP 1.8-5.5V -40°C to +85°C Tape & Reel AVR64DB32-E/PT 64 KB/8 KB 32 TQFP 1.8-5.5V -40°C to +125°C Tray AVR64DB32T-E/PT 64 KB/8 KB 32 TQFP 1.8-5.5V -40°C to +125°C Tape & Reel AVR64DB32-I/PT 64 KB/8 KB 32 TQFP 1.8-5.5V -40°C to +85°C Tray AVR64DB32T-I/PT 64 KB/8 KB 32 TQFP 1.8-5.5V -40°C to +85°C Tape & Reel AVR64DB32-E/RXB 64 KB/8 KB 32 VQFN 1.8-5.5V -40°C to +125°C Tray AVR64DB32T-E/RXB 64 KB/8 KB 32 VQFN 1.8-5.5V -40°C to +125°C Tape & Reel AVR64DB32-I/RXB 64 KB/8 KB 32 VQFN 1.8-5.5V -40°C to +85°C Tray AVR64DB32T-I/RXB 64 KB/8 KB 32 VQFN 1.8-5.5V -40°C to +85°C Tape & Reel AVR64DB48-E/PT 64 KB/8 KB 48 TQFP 1.8-5.5V -40°C to +125°C Tray AVR64DB48T-E/PT 64 KB/8 KB 48 TQFP 1.8-5.5V -40°C to +125°C Tape & Reel AVR64DB48-I/PT 64 KB/8 KB 48 TQFP 1.8-5.5V -40°C to +85°C Tray AVR64DB48T-I/PT 64 KB/8 KB 48 TQFP 1.8-5.5V -40°C to +85°C Tape & Reel AVR64DB48-E/6LX 64 KB/8 KB 48 VQFN 1.8-5.5V -40°C to +125°C Tube AVR64DB48T-E/6LX 64 KB/8 KB 48 VQFN 1.8-5.5V -40°C to +125°C Tape & Reel AVR64DB48-I/6LX 64 KB/8 KB 48 VQFN 1.8-5.5V -40°C to +85°C Tube AVR64DB48T-I/6LX 64 KB/8 KB 48 VQFN 1.8-5.5V -40°C to +85°C Tape & Reel AVR64DB64-E/PT 64 KB/8 KB 64 TQFP 1.8-5.5V -40°C to +125°C Tray AVR64DB64T-E/PT 64 KB/8 KB 64 TQFP 1.8-5.5V -40°C to +125°C Tape & Reel AVR64DB64-I/PT 64 KB/8 KB 64 TQFP 1.8-5.5V -40°C to +85°C Tray AVR64DB64T-I/PT 64 KB/8 KB 64 TQFP 1.8-5.5V -40°C to +85°C Tape & Reel AVR64DB64-E/MR 64 KB/8 KB 64 QFN 1.8-5.5V -40°C to +125°C Tray AVR64DB64T-E/MR 64 KB/8 KB 64 QFN 1.8-5.5V -40°C to +125°C Tape & Reel AVR64DB64-I/MR 64 KB/8 KB 64 QFN 1.8-5.5V -40°C to +85°C Tray AVR64DB64T-I/MR 64 KB/8 KB 64 QFN 1.8-5.5V -40°C to +85°C Tape & Reel
Figure 41-1. Product Identification System To order or obtain information, for example on pricing or delivery, refer to the
factory, or the listed sales office.
Note: Tape and Reel
identifier only appears in the catalog part number description.
This identifier is used for ordering purposes. Check with your
Microchip Sales Office for package availability with the Tape
and Reel option.