4.3 DC Characteristics
| Parameter | Symbol | Minimum | Maximum | Units | Test Conditions | |
|---|---|---|---|---|---|---|
| Supply Voltage | VCC | 2.5 | 5.5 | V | ||
| Supply Current | ICC1 | — | 1.0 | mA | VCC = 5.0V, Read at 400 kHz | |
| Supply Current | ICC2 | — | 3.0 | mA | VCC = 5.0V, Write at 400 kHz | |
| Standby Current | ISB | — | 6.0 | μA | VCC = 5.5V, VIN = VCC or GND | |
| Input Leakage Current | ILI | — | 3.0 | μA | VIN = VCC or GND | |
| Output Leakage Current | ILO | — | 3.0 | μA | VOUT = VCC or GND | |
| Input Low Level | VIL | -0.6 | VCC x 0.3 | V | Note 1 | |
| Input High Level | VIH | VCC x 0.7 | VCC + 0.5 | V | Note 1 | |
| Output Low Level | VOL | — | 0.4 | V | VCC = 3.0V, IOL = 2.1 mA | |
Note:
- This parameter is characterized but is not 100% tested in production.