Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples
| Device | Package | Package Drawing Code | Package Option | Shipping Carrier Option | Automotive Grade |
|---|---|---|---|---|---|
| AT24CS01‑SSPD‑T | SOIC | SN | SS | Tape and Reel | Grade 1 (-40°C to +125°C) |