Jump to main content
1-Kbit I²C Serial EEPROM with Unique 128‑Bit Serial Number, Automotive Grade
Search
Product Pages
AT24CS01
Home
3
Description
3.2
Block Diagram
Features
Package
1
Package Types (not to scale)
2
Pin Descriptions
3
Description
3.1
System Configuration Using Two-Wire Serial EEPROMs
3.2
Block Diagram
4
Electrical Characteristics
5
Device Operation and Communication
6
Memory Organization
7
Write Operations
8
Read Operations
9
Device Default Condition from Microchip
10
Packaging Information
11
Revision History
Microchip Information
3.2 Block Diagram